Alternate Catalog No. : RRS 350
Catalog No. : RRS350
Description: RADIATING RIB AL COMP SPLICE 350
UPC: 783786746415
Radiating Rib, Aluminum Compression Splice, 350 kcmil Aluminum. 4.300 inch Long x Widest Diameter 1.100 inch. Center Stop. Marked 350 STR - CPT. 840 TX 76 249 11A. Red Caps, Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.300 inch Long x Widest Diameter 1.100 inch. |
Documents/Support Tools
|
SDS |