Alternate Catalog No. : RRS 10
Catalog No. : RRS10
Description: RADIATING RIB AL COMP SPLICE 1/0
UPC: 783786746354
Radiating Rib, Aluminum Compression Splice, 1/0 Aluminum AWG. 3 inch Long x Widest Diameter .812 inch. Center Stop. Marked 1/0 STR COMPR CPT. UT 3 M, UT 3 5/8 GOLD DIE, TU 52 BG 243 5/8. Yellow Caps, Oxide Inhibiting Compound.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Center Stop |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
3.000 inch Long x Widest Diameter .812 inch. |
Documents/Support Tools
|
SDS |