text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 6 CU

Catalog No. : RRK6CU

Description:  SPLICE KITS - RRK

UPC: 75114125437

Copper Flood Seal Compression Splice Kit, Radiating Rib Splice kit, #6 Stranded - Compressed - Compact. Installing Dies UT 3, 1/2, TQ, 42, 163, 1/2. Strip Length 1 inch. Splice Length 2 inch, Largest Outside Diameter 37/64 inch. Includes Flood Seal Insulating Cover 4-1/8 inch. For Copper Conductors Only.
View More View Less
For more info visit:  electrification.us.abb.com
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Single-Piece Flood-Seal Insulating Covers are Pre-lubricated and Sized fro the Connection.
  • Easy Installation Saves You Time and Money
  • Exceeds ANSI C119.1 Requirements.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.

Application

Dissipate Heat and Make Perfect Watertight Seals.

Specifications

Connection

Compression

Conductor Range

#6 AWG

Number Of Conductors

2

Material

Copper Connector, Rubber Cover

Color

Blue

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2 inch Connector, 4-1/8 inch Cover

Documents/Support Tools

SDS

Click here