text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 500

Catalog No. : RRK500

Description:  AL COMP SPLICE KIT 500 6-3/4IN

UPC: 783786746323

Aluminum Flood-Seal Compression Splice Kits, wire range 500, connector length 6-3/4 inch, insulator length 10-3/4 inch, dies 472, 655, 13A, 96, 1-1/2-2, no color code, Strip 2-1/4 inch. For Aluminum Conductors Only.
View More View Less
For more info visit:  electrification.us.abb.com
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
  • Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Rubber Flood-Seal Insulating cover fits snugly for maximum heat dissipation, no tape required. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture.

Application

Dissipate heat and make Perfect Watertight Seals

Specifications

Connection

Compression

Conductor Range

500 kcmil

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

Connector 6-3/4 inches, Cover 10-3/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Click here

Sales Drawing

Click here