text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 4030

Catalog No. : RRK4030

Description:  AL COMPRESSION SPLICE KIT PINK/BLCK

UPC: 783786746309

Aluminum Flood-Seal Compression Splice Kits, wire range 3/0, connector length 4-1/4 inch, insulator length 7-1/4 inch, dies 5/8 (7), color code Pink/Black. For Aluminum Conductors Only.
View More View Less
For more info visit:  electrification.us.abb.com
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
  • Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Rubber Flood-Seal Insulating cover fits snugly for maximum heat dissipation, no tape required. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture.

Application

Dissipate heat and make Perfect Watertight Seals

Specifications

Connection

Compression

Conductor Range

4/0 to 3/0 AWG

Material

Aluminum

Classifications

Brand Name

Homac

Dimensions

Size

Connector 4-1/4 inches, Cover 7-1/4 inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here