Alternate Catalog No. : RRK 350 HS
Catalog No. : RRK350HS
Description: ALUM HEAT SHRINK SPLICE KIT
UPC: 783786082322
- Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
- Heavy-Wall Heat-Shrink Tubing Enables you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Exceeds ANSI C119.4 Requirements and is RUS Accepted.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time. Heavy-Wall Heat-Shrick Tubing enables you to Crimp the two pieces of wire together, then heat the splice with a hot-air gun to get a fully sealed, watertight repair splice. |
|
Application |
Heat-Shrink Tubing Creates Sealed, Watertight Splices. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
350 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper Connector, Polyolefin Cover |
|
Color |
No Color Code |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
4-1/2 inch Connector, 7-1/2 inch Cover |