text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 30 CU

Catalog No. : RRK30CU

Description:  CU COMPRESSION SPLICE KIT BLACK

UPC: 783786053186

Copper Compression Splice Kits, Wire Range 3/0, Connector Length 4-1/4 Inches, Insulator Length 7-1/4 Inches, Dies 5/8 (7), Color Code Black. For Copper Conductors Only.
View More View Less
For more info visit:  electrification.us.abb.com
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Single-Piece Flood-Seal Insulating Covers are Pre-lubricated and Sized fro the Connection.
  • Easy Installation Saves You Time and Money
  • Exceeds ANSI C119.1 Requirements.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.

Application

Dissipate Heat and Make Perfect Watertight Seals.

Specifications

Connection

Compression

Conductor Range

3/0 AWG

Number Of Conductors

2

Material

Copper Connector, Rubber Cover

Color

Black

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4-1/4 inch Connector, 7-1/4 inch Cover