Alternate Catalog No. : RRK 250 HS
Catalog No. : RRK250HS
Description: AL COMP SPLICE KIT 250 W/HS
UPC: 75114408608
- Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
- Heavy-Wall Heat-Shrink Tubing Enables you to Crimp the Two Pieces of Wire Together, then Heat the Splice with a Hot-Air Gun to Get a Fully Sealed, Watertight Repair Splice.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Exceeds ANSI C119.4 Requirements and is RUS Accepted.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Heavy-Wall Heat-Shrink Tubing- Crimp the two pieces of wire together, then head the splice with a hot-air gun to get a fully sealed, watertight repair splice. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture. |
|
Application |
Heat-Shrink Tubing Created Sealed, Watertight Splices |
Specifications
|
Connection |
Compression |
|
Conductor Range |
250 kcmil |
|
Material |
Aluminum |
|
Insulation |
Heat Shrink Tubing |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Size |
Length 4-1/2 inch |