text.skipToContent text.skipToNavigation

Alternate Catalog No. : RRK 20-INS

Catalog No. : RRK20-INS

Description:  AL FLOODSEAL COMP SPLICE 2/0

UPC: 783786746064

Aluminum Flood-Seal Compression Splice Kits, wire range 2/0 Stranded - Compressed - Compact. Installing Dies UT 3 M, HTU 36, 5/8, UT 3 5/8 GOLD, TU, 52, BG, 243, 5/8. Splice Length 3 inch x 13/16 inch Outside Diameter. Includes Trimmed Flood Seal Insulating Cover - Length 5-1/2 inch. Instruction Sheet included. For Aluminum Conductors Only.
View More View Less
For more info visit:  electrification.us.abb.com
  • Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
  • Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
  • Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • Exceeds ANSI C119.4 Requirements and is RUS Accepted.

Descriptors

Category

Wire or cable compression splice

Special Features

Prefilled with Oxide Inhibitor to Prevent Oxidation an Keep Out Moisture. Rubber Flood-Seal Insulating Cover fits Snugly for Maximum Heat Dissipation, No Tape Required. Compact Size. Radiating Rib Design Dissipated Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.

Application

Dissipate Heat and Make Perfect Watertight Seals.

Specifications

Connection

Compression

Conductor Range

2/0 to 2/0 AWG

Number Of Conductors

2

Material

Aluminum Connector, EPDM Cover

Color

Gray

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

3 inch Connector, 5-1/2 inch Cover

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here