Alternate Catalog No. : RRK 20
Catalog No. : RRK20
Description: AL COMP SPLICE KIT 2/0 3IN RED
UPC: 783786746040
Aluminum Flood-Seal Compression Splice Kits, wire range 2/0, connector length 3 inch, insulator length 5-1/2 inch, dies 5/8 (5), color code Gray. For Aluminum Conductors Only.
View More
View Less
For more info visit:
electrification.us.abb.com
- Radiating Rib Design Dissipates Heat, Centers the Watertight Insulating Cover and Seals Perfectly Every Time.
- Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
- Compact Design Allows You to Install Connectors on up to 4/0 Cable in only 10 Inches of Space using UT 3 M or UT 3 Tools.
- Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
- Exceeds ANSI C119.4 Requirements and is RUS Accepted.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Rubber Flood-Seal Insulating cover fits snugly for maximum heat dissipation, no tape required. Radiating Rib dissipates heat, centers the watertight insulating cover and seals perfectly every time. Prefilled with Oxide-Inhibitor to prevent oxidation and keep out moisture. |
|
Application |
Dissipate heat and make Perfect Watertight Seals |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 AWG |
|
Material |
Aluminum |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Connector 3 inches, Cover 5-1/2 inches |