Catalog No. : RRC-202
Description: RRS 202 COVER
UPC: 75114426510
Deep Groove Rib Splice Cover for Catalog Number RRS 202, Included in kit - RRK 202. EPDM Rubber, Length 5-1/2 inch. 1 inch widest Diameter. Cover Only - No Connector.
View More
View Less
For more info visit:
electrification.us.abb.com
- Rubber Flood-Seal Insulating Cover Fits Snugly for Maximum Heat Dissipation, No Tape Required.
Descriptors
|
Category |
Input output connector cover |
|
Application |
Cover for Splice RRS 202, for AWG 2/0 to #2. |
Specifications
|
Material |
EPDM Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Length |
5-1/2 in |