Catalog No. : RPT8-5G-BRSC
Description: REC 5G POKE THRU FLR BOX BRS CHI
UPC: 785991121612
Recessed Five-Gang Poke Through, Cover Diameter 10 Inches, Core Drill Size 8 Inches, Depth 11-3/4 Inches, Knockout Size 3/4 Inch, 1 Inch, 1-1/4 Inch, 1-1/2 Inch, and 2 Inches, Cover Finish Machined, Cover Material Brass, Box Material Steel, Chicago Approved
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Floor boxes |
|
Special Features |
No hinge design |
Specifications
|
Material |
Steel |
|
Color |
Brass |
|
Cubic Capacity |
124 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL 514A and 263, CSA C22.2 and 18.1, City of Chicago CCEA |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR2884 | 441201 | N/A | 1114531 | N/A |
| UL | 2969 | N/A | N/A | N/A | N/A |