Catalog No. : RPT8-5G-ALM
Description: REC 5G POKE THRU FLR BOX ALM
UPC: 785991121544
- Greater capacity than typical 3
- 20, 30, & 50 amp rated center compartment
- Core drill size: 8
- Toolless cover entry. Cover rotates 180° to while-inuse position. No hinges which can mechanically fail
- Covers comply with ADA requirements
- Temporary abandonment cover included
- Customer can use off-the-shelf wiring devices
- Center compartment can accept GFCIs and Twist Lock devices
- Recessed service conceals devices below floor level
- Bottom compartment can be configured for separate emergency power
Descriptors
|
Category |
Floor boxes |
|
Special Features |
No hinge design |
Specifications
|
Material |
Steel |
|
Color |
Aluminum |
|
Cubic Capacity |
124 cu in |
|
Knockouts |
Yes |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL 514A and 263, CSA C22.2 and 18.1 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR2884 | 441201 | N/A | 1114531 | N/A |
| UL | 2969 | N/A | N/A | N/A | N/A |
|
Cover model |
Round |
|
Suitable for wet cleaning |
Y |
|
Suitable for sub-floor duct |
Y |
|
Suitable for hollow floor |
Y |
|
Material |
Other |
|
With opening carpeting |
Y |
|
Colour |
Other |
|
Outer diameter |
10 inch |
|
Built-in diameter |
8 inch |
Documents/Support Tools
|
Instruction Sheet |
|
Sales Drawing |
|
Marketing Brochure |