text.skipToContent text.skipToNavigation

Catalog No. : RPT6-DPC-GFCI

Description:  CENTER PLATE KIT

UPC: 785991074420

Center Plate Kit for GFCI, Receptacle, or Duplex, Material Polycarbonate
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for box/housing for built-in mounting in the wall/ceiling

Specifications

Material

Polycarbonate

Shape

Rectangular

Number Of Outlet

0

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA LR2884 441201 N/A 1114531 N/A
ETIM EC000006 Cover plate for installation units

Application

Sub-floor outlet box

Number of single openings

1

Number of double openings

0

Number of triple openings

0

Number of square openings

1

Number of round openings

0

Number of oval openings

0

Type of fastening

Screwing

Blind plate

N

With label area

N

Suitable for label area

N

Material

Other

Documents/Support Tools

Sales Drawing

Click here