Catalog No. : RPT6-CVR-ALM
Description: RPT6 POKE-THRU COVER KIT, ALUMINUM
UPC: 785991074383
Recessed Poke-Through Cover, 8 Inch Diameter, Flange Thickness 0.375 Inches, Material Solid Aluminum
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical box covers |
Specifications
|
Material |
Aluminum |
|
Finish |
Brush |
|
Shape |
Round |
|
Number Of Outlet |
0 |
|
Mounting |
Screws |
|
Knockouts |
0 |
Classifications
|
Brand Name |
Steel City |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | LR2884 | 441201 | N/A | 1114531 | N/A |
ETIM Classification
ETIM
EC001906 Mounting cover for underfloor draw-in box
|
Mounting opening |
Round |
|
Cover mounting opening |
Y |
|
Floor maintenance |
Dry |
|
Material |
Aluminium |