text.skipToContent text.skipToNavigation

Catalog No. : RPT6-3G-BRS

Description:  RPT6 POKE-THRU ASSEMBLY, BRASS

UPC: 785991074246

Recessed Three-Gang Poke Through, Cover Diameter 8 Inches, Core Drill Size 6 Inches, Depth 11-1/2 Inches, Knockout Size 1 Inch, Finish Brass, Box Material Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Greater capacity than typical 3 Inch and 4 Inch core poke-throughs
  • Core drill size: 6 Inches
  • Solid brass, black and brushed aluminum finishes provide superior aesthetics and durability
  • Customer can use off-the-shelf wiring devices
  • Center compartment can accept GFCIs
  • Recessed service conceals devices below floor level
  • Configurable compartment bottom junction box includes a cover with 1-1/4 Inch, 1-1/2 Inch or 2 Inches knockouts

Descriptors

Category

Floor boxes

Specifications

Material

Steel

Color

Brass

Cubic Capacity

56 cu in

Knockouts

7

Classifications

Brand Name

Steel City

ETIM EC000024 Installation box for underfloor-installation

Cover model

Round

Suitable for sub-floor duct

Y

Suitable for hollow floor

Y

Material

Other

With opening carpeting

Y

Colour

Other

Outer diameter

8 inch

Built-in diameter

6 inch

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

ps3durl

Click here