Catalog No. : RP7-HT
Description: HIGH TEMPERATURE RP7 WIRE JOINT
UPC: 786210982199
Nylon Insulated High Temperature Crimp-On Wire Joint, Length 1.00 Inches, Width .53 Inches, Wire Range 3#14 - 4#12, Color White, 500 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
- Brazed copper sleeve prevents separation of connection during crimping. Internal serrations enable cold flow for increased conductivity and pull-out strength.
- Application Tools: WT2000, ERG4001, WT2130A, ERG4007
Descriptors
|
Category |
Cable joint |
|
Special Features |
Brazed copper sleeve prevents separation of connection during crimping. Internal serrations enable cold flow for increased conductivity and pull-out strength. |
|
Application |
Provides terminating point for a group of wires running in one direction. |
Specifications
|
Color |
White |
|
Temperature Rating |
150 C |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |