Catalog No. : RP12
Description: NYL INS WIRE JOINT 3No18 - No12 WHI
UPC: 786210804514
Nylon Insulated Crimp-On Wire Joint, Length 1.00 Inches, Width .53 Inches, Wire Range 3#14 - 4#12, Color White
View More
View Less
For more info visit:
electrification.us.abb.com
- Application Tools: WT2130A
Descriptors
|
Category |
Cable joint |
|
Application |
Provides terminating point for a group of wires running in one direction. |
Specifications
|
Conductor Range |
3(#14)-4(#12) |
|
Material |
Insulated Nylon |
|
Color |
White |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
Documents/Support Tools
|
Sales Drawing |