text.skipToContent text.skipToNavigation

Catalog No. : RNCG-M164

Description:  RAIL NYLON CG M16 5-10MM

UPC: 5415022395983

Non Armoured Cable Gland for Rail, Thread Size M16, Cable Range 5 to 10mm, Thread Length 10mm, Nylon
View More View Less
For more info visit:  electrification.us.abb.com
  • EN45545-2 Compliant HL3 for R22 and R23 usage
  • Lightweight nylon construction
  • Large capacity sealing range
  • Corrosion resistant
  • R22 interior locations for small components
  • R23 exterior locations for small components

Descriptors

Category

Cable gland connector

Application

General purpose rolling stock and infrastructure applications

Specifications

Conductor Range

5 to 10 Millimeters

Material

Nylon

Color

Light Gray

Temperature Rating

-40 to +100 C

Environmental Conditions

Fire EN 45545-2 HL3

Classifications

Brand Name

Kopex-Ex

Sub Brand

ABB

Standard

RoHS, WEEE, LVD

Dimensions

Size

M16

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC000441 Cable gland

Thread type

Metric

Nominal thread size metric/PG

16

Pitch thread

1.5 mm

Thread length

10 mm

Suitable for cable diameter

5 - 10 mm

Material

Plastic

Material quality

Polyamide (PA)

Halogen free

Y

Degree of protection (IP)

IP68

Colour

Light grey

Model

Straight

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Support/Tools

Click here

Click here