text.skipToContent text.skipToNavigation

Catalog No. : RMS212240CHLBRB

Description:  MTR STACK 2-400A 3PH1PH RNGL LVB +BRKRS

UPC: 783164684230

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Meter Module

Specifications

Additional Notes

For tenant breaker load lugs, please refer to breaker specifications

Depth (Inches)

10.82

Enclosure

N3R Outdoor

Estimated Weight (lbs)

263

Height (Inches)

70.27

Horizontal Bus Amperage

1200 A

Main Phase Input

3-Phase

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Meter Module Tenant Breaker Provisions

Two 400A XT5N TMA 65 KAIC Tenant Breakers Included Factory Installed

No of Sockets

2

Socket Amperage

400 A

Socket Bypass

Lever

Socket Factory Installed Jaw Configuration

5-Jaw

Socket Phase Output

1-Phase

Socket Type

Ringless

Tenant Ground Lugs (Per each socket) AWG/kcmil Al/Cu

#6-300

Tenant Neutral Lugs (Per each socket) AWG/kcmil Al/Cu

(2) 2/0-500

Voltage

120/240V

Width (Inches)

23.34