text.skipToContent text.skipToNavigation

Catalog No. : RMS18612LRLR

Description:  MTR STACK 6-125A 1PH-1PH RINGLESS 10-22K

UPC: 783164682298

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Meter Module

Specifications

Additional Notes

For tenant breaker load lugs, please refer to breaker specifications

Depth (Inches)

8.93

Enclosure

N3R Outdoor

Estimated Weight (lbs)

144

Height (Inches)

73.41

Horizontal Bus Amperage

800 A

Main Phase Input

1-Phase

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Meter Module Tenant Breaker Provisions

Only Accepts 10-22 KAIC THQL/THHQL Tenant Breakers

No of Sockets

6

Socket Amperage

125 A

Socket Bypass

None

Socket Factory Installed Jaw Configuration

5-Jaw

Socket Phase Output

1-Phase

Socket Type

Ringless

Tenant Ground Lugs (Per each socket) AWG/kcmil Al/Cu

#14-2/0

Tenant Neutral Lugs (Per each socket) AWG/kcmil Al/Cu

#14-2/0

Voltage

120/240V

Width (Inches)

13.53