text.skipToContent text.skipToNavigation

Catalog No. : RMM3F4R

Description:  RELIAMOD 3PH 400A 100K TOP/BOT MFS TFUSE

UPC: 783164681994

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Main Fusible Switch Modules

Specifications

Molded Case Switch Frame

XT5S-D

Fuse Provision Type

Class T Fuses Only (Fuses not included)

Enclosure

N3R Outdoor

Amperage

400

Phase

Three-Phase, Four-Wire

Main Phase Input

3-Phase

Socket Phase Output

1-Phase

Voltage

208Y/120V

Feed Location

Bottom/Top

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(2) 2/0 - 500

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Additional Notes

ReliaMod main fusible switch modules include a UL489 molded case switch for on/off function and line side provisions for class T fuses for overcurrent protection. Class T fuses are not included and are to be provided and installed by others.

Height (Inches)

47.95

Depth (Inches)

11.22

Width (Inches)

20.32

Estimated Weight (lbs)

240

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.