text.skipToContent text.skipToNavigation

Catalog No. : RMM3BEL8R

Description:  RELIAMOD 3PH 800A 65K EUSERC MCB+PB

UPC: 783164682137

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod EUSERC Main Breaker Modules

Specifications

Enclosure

N3R Outdoor

Amperage

800

Phase

Three-Phase, Four-Wire

Main Phase Input

3-Phase

Socket Phase Output

1-Phase

Voltage

208Y/120V

Feed Location

Bottom w/Integral Pullbox

IC Rating

65

Main Circuit Breaker Frame

XT6N

Main Circuit Breaker Trip Unit

TMA

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

Lug Landing Pad, Lugs not included

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Lug Landing Pad

Yes

Euserc Compliant

Yes

Additional Notes

Meets EUSERC Requirements

Height (Inches)

60.3

Depth (Inches)

11.2

Width (Inches)

25.0

Estimated Weight (lbs)

260

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.