Catalog No. : RMM3BEL6R
Description: RELIAMOD 3PH 600A 65K EUSERC MCB+PB
UPC: 783164672695
Descriptors
|
Category |
ReliaMod EUSERC Main Breaker Modules |
Specifications
|
Enclosure |
N3R Outdoor |
|
Amperage |
600 |
|
Phase |
Three-Phase, Four-Wire |
|
Voltage |
208Y/120V |
|
Feed Location |
Bottom w/Integral Pullbox |
|
IC Rating |
65 |
|
Main Circuit Breaker Frame |
XT5N |
|
Main Circuit Breaker Trip Unit |
TMA |
|
Lugs Per Phase & Neutral (AWG/kcmil Al/Cu) |
Lug Landing Pad, Lugs not included |
|
Main Ground Lugs (AWG/kcmil Al/Cu) |
(2) #6-350 |
|
Lug Landing Pad |
Yes |
|
Euserc Compliant |
Yes |
|
Additional Notes |
Meets EUSERC Requirements |
|
Height (Inches) |
60.28 |
|
Depth (Inches) |
11.22 |
|
Width (Inches) |
25.05 |
|
Estimated Weight (lbs) |
232 |
|
Meter Mod III to ReliaMod Horizontal Bus Connections |
ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information. |