text.skipToContent text.skipToNavigation

Catalog No. : RMM32SURGE

Description:  SPD 200KA 3PH 120/208V HORIZONTAL BUSSED

UPC: 783164684339

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Surge Modules

Specifications

Enclosure

N3R Outdoor

Surge Rating, kA Per Phase

200 kA Per Phase

Phase

Three-Phase, Four-Wire

Voltage

208Y/120V

Feed Location

Horizontal Bus Connection

Height (Inches)

25.14

Depth (Inches)

10

Width (Inches)

15.25

Estimated Weight (lbs)

83

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.