text.skipToContent text.skipToNavigation

Catalog No. : RMM1P8R

Description:  RELIAMOD PULL BOX 800A 1-PHASE

UPC: 783164678260

For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

ReliaMod Pullboxes

Specifications

Enclosure

N3R Outdoor

Amperage

800

Phase

Single-Phase, Three-Wire

Voltage

120/240V

Feed Location

Bottom Only

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

Line Side: Lug Landing Pad, Lugs not included. Load Side: (2) 250-750kcmil / (4) 3/0-250kcmil Mechanical Lugs

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Lug Landing Pad

Yes

Additional Notes

Meets EUSERC Requirements

Height (Inches)

50.46

Depth (Inches)

11.32

Width (Inches)

24.86

Estimated Weight (lbs)

140

Pull Box Connections

Pull boxes do not come with horizontal bussing to directly bus connect to a main or meter stack. It is for lug in lug out applications. It comes with a line side lug landing pad (lugs not included) and load side mechanical lugs factory installed. Please refer to the bill of material or outline drawings for more details.