text.skipToContent text.skipToNavigation

Catalog No. : RMM1L6R

Description:  RELIAMOD 1PH 600A 100K TOP/BOTTOM MLO

UPC: 783164681864

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Main Lug Modules

Specifications

Enclosure

N3R Outdoor

Amperage

600

Phase

Single-Phase, Three-Wire

Voltage

120/240V

Feed Location

Bottom/Top

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(2) 250-750 or (4) 3/0 - 250

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Height (Inches)

47.9

Depth (Inches)

6.5

Width (Inches)

16.7

Estimated Weight (lbs)

100

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.