text.skipToContent text.skipToNavigation

Catalog No. : RMM1L16RFTL

Description:  RELIAMOD 1PH 1600A 100K T/B MLO W/FTL

UPC: 783164681956

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Feed Through Main Lug Modules

Specifications

Enclosure

N3R Outdoor

Amperage

1600

Phase

Single-Phase, Three-Wire

Main Phase Input

3-Phase

Socket Phase Output

1-Phase

Voltage

120/240V

Feed Location

Bottom/Top

IC Rating

100

Main Ground Lugs (AWG/kcmil Al/Cu)

(4) #6-350

Incoming (Line side) Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(8) 250-750 or (16) 3/0 - 250

Outgoing (Load side) Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(8) 250-750 or (16) 3/0 - 250

Feed Though Lugs Included

Yes

Additional Notes

This MLO unit comes with feed through (load side) lugs factory installed

Height (Inches)

60.83

Depth (Inches)

17.67

Width (Inches)

33.14

Estimated Weight (lbs)

310

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.