text.skipToContent text.skipToNavigation

Catalog No. : RMM1FE8RCLL

Description:  RELIAMOD 1PH 800A 100K EUSERC T MFS+PB

UPC: 783164682205

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod EUSERC Main Fusible Switch Modules

Specifications

Molded Case Switch Frame

XT7H-D

Fuse Provision Type

Class T Fuses Only (Fuses not included)

Enclosure

N3R Outdoor

Amperage

800

Phase

Single-Phase, Three-Wire

Main Phase Input

3-Phase

Socket Phase Output

3-Phase

Voltage

120/240V

Feed Location

Bottom w/Integral Pullbox

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

Lug Landing Pad, Lugs not included

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Lug Landing Pad

Yes

Euserc Compliant

Yes

Additional Notes

(1) Meets EUSERC Requirements. (2) ReliaMod main fusible switch modules include a UL489 molded case switch for on/off function and line side provisions for class T fuses for overcurrent protection. Class T fuses are not included and are to be provided and installed by others.

Height (Inches)

65.2

Depth (Inches)

13.0

Width (Inches)

25.0

Estimated Weight (lbs)

350

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.