text.skipToContent text.skipToNavigation

Catalog No. : RMM1BL12R

Description:  RELIAMOD 1PH 1200A 65K RELT MAIN BRKR

UPC: 783164681697

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Main Breaker Modules

Specifications

Additional Notes

An alternate XT7 frame lug kit is available as needed, catalog # RXT7LUGKIT750, which can accommodate up to (3) 500-750kcmil cables per phase & neutral.

Amperage

1200

Arc Reduction

Includes Arc Reduction (RELT) to meet NEC 240.87

Depth (Inches)

11.22

Enclosure

N3R Outdoor

Estimated Weight (lbs)

180

Feed Location

Bottom/Top

Height (Inches)

47.93

IC Rating

65

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(4) 2/0 - 500

Main Circuit Breaker Frame

XT7S

Main Circuit Breaker Trip Unit

Ekip Touch LSI

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Phase

Single-Phase, Three-Wire

Voltage

120/240V

Width (Inches)

20.32