text.skipToContent text.skipToNavigation

Catalog No. : RMM1BH6R

Description:  RELIAMOD 1PH 600A 100KAIC MAIN BREAKER

UPC: 783164681659

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Main Breaker Modules

Specifications

Amperage

600

Depth (Inches)

11.2

Enclosure

N3R Outdoor

Estimated Weight (lbs)

140

Feed Location

Bottom/Top

Height (Inches)

47.9

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(2) 2/0 - 500

Main Circuit Breaker Frame

XT5S

Main Circuit Breaker Trip Unit

TMA

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Phase

Single-Phase, Three-Wire

Voltage

120/240V

Width (Inches)

20.3