text.skipToContent text.skipToNavigation

Catalog No. : RMM1BB16RL

Description:  RELIAMOD 1PH 1600A BOT RELT MCB 6-LUG

UPC: 783164713817

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Main Breaker Modules

Specifications

Additional Notes

6 Cable Bottom Feed

Amperage

1600

Arc Reduction

Includes Arc Reduction (RELT) to meet NEC 240.87

Depth (Inches)

15.2

Enclosure

N3R Outdoor

Estimated Weight (lbs)

500

Feed Location

Bottom Only

Height (Inches)

57.1

IC Rating

100

Lugs Per Phase & Neutral (AWG/kcmil Al/Cu)

(6) 1/0 - 750

Main Circuit Breaker Frame

T8V

Main Circuit Breaker Trip Unit

PR332/P LSI

Main Ground Lugs (AWG/kcmil Al/Cu)

(2) #6-350

Meter Mod III to ReliaMod Horizontal Bus Connections

ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information.

Phase

Single-Phase, Three-Wire

Voltage

120/240V

Width (Inches)

25.1