Catalog No. : RMM1BB16RCLL
Description: RELIAMOD 1PH 1600A 100K BOT COMP LUG MCB
UPC: 783164681727
Descriptors
|
Category |
ReliaMod Main Breaker Modules |
Specifications
|
Additional Notes |
Lug Landing Pad accepts up to 6 wire landings per phase & neutral |
|
Amperage |
1600 |
|
Arc Reduction |
Includes Arc Reduction (RELT) to meet NEC 240.87 |
|
Depth (Inches) |
24.17 |
|
Enclosure |
N3R Outdoor |
|
Estimated Weight (lbs) |
798 |
|
Feed Location |
Bottom Only |
|
Height (Inches) |
60.63 |
|
IC Rating |
100 |
|
Lug Landing Pad |
Yes |
|
Lugs Per Phase & Neutral (AWG/kcmil Al/Cu) |
Lug Landing Pad, Lugs not included |
|
Main Circuit Breaker Frame |
T8V |
|
Main Circuit Breaker Trip Unit |
PR332/P LSI |
|
Main Ground Lugs (AWG/kcmil Al/Cu) |
(2) #6-350 |
|
Meter Mod III to ReliaMod Horizontal Bus Connections |
ABB ReliaMod horizontal bus does not match up to GE Meter Mod III horizontal bus, so any ReliaMod section cannot be connected to any GE Meter Mod III section and vice versa without a bus transition adapter section. Please refer to the ReliaMod bus transition adapters in the Buylog for more information. |
|
Phase |
Single-Phase, Three-Wire |
|
Voltage |
120/240V |
|
Width (Inches) |
38.29 |