Catalog No. : RK727
Description: INS NYL RING TERM, 3/0, 5/16, YELLO
UPC: 786210821382
- Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams.
- Application Tools: TBM6, TBM6S, ERG4007
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Funneled Barrel Entry, Deep Internal Serrations, Brazed or overlapping seams. |
Specifications
|
Voltage Rating |
600 V |
|
Material |
Copper |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
|
Standard |
UL E9809 |
Dimensions
|
Wire Size |
3/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4503 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | N/A | N/A | N/A |
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
5/16 inch |
Documents/Support Tools
|
Sales Drawing |