Catalog No. : RK28-21
Description: REDUCING KIT NC28/21 N-MET COND
UPC: 5020963012358
Descriptors
|
Category |
Electrical conduit coupling |
|
Application |
Reducing Kit for Fine and Coarse Pitch Conduit |
Specifications
|
Material |
Polyamide/Nylon 6.6 and Neoprene Rubber |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
NC21 to NC21 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Thread type inner thread |
Metric |
|
Thread size inner thread metric |
21 |
|
Thread type outer thread |
Metric |
|
Thread size outer thread metric |
28 |
|
Material |
Plastic |
|
Material quality |
Polyamide (PA) |
|
Nickel-plated |
N |
|
Explosion-proof |
N |