Catalog No. : RJ9711U
Description: NON-INS TERM 1/0AN 1/4BH 90DEG
UPC: 786209869890
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 2.35 Inches, Width .83 Inches, Maximum Insulation .550, Bolt Hole 1/4 Inch, Wire Range 1/0AN, Color Blue, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
1/0AN |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |