Catalog No. : RJ737NP
Description: NYL-INS RING 2/0AWG 1/4ST NICKLPLTD
UPC: 786210993218
Nylon Insulated Large Ring Terminal, Length 2.34 Inches, Width .83 Inches, Maximum Insulation .675, Bolt Hole 3/8 Inch, Wire Range 2/0, Color Blue, Copper, Nickel Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/0 AWG |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Nickel-plated |
|
Stud size (imperial) |
3/8 inch |