Catalog No. : RJ727U
Description: INS NYL RING 2/0 5/16 WITH 90 DEG
UPC: 786209698889
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 2.34 Inches, Width .83 Inches, Maximum Insulation .675, Bolt Hole 1/4 Inch, Wire Range 2/0, Color Blue, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Blue |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2/0 AWG |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Blue |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |