Catalog No. : RH9731U
Description: NYLON TERMINAL
UPC: 786210713540
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 2.14 Inches, Width .77 Inches, Maximum Insulation .500, Bolt Hole 3/8 Inch, Wire Range 1AN, Color White, Copper, Tin Plated, 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
White |
Classifications
|
Brand Name |
Sta-Kon |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Other |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
3/8 inch |