Catalog No. : RG9711UF
Description: NYLON INSULATED RING 45DEG BEND
UPC: 786210951522
Nylon Insulated Large Ring Terminal with 45 Degree Bend, Length 2.07 Inches, Width .69 Inches, Maximum Insulation .453, Bolt Hole 1/4 Inch, Wire Range 2AN, Color Red, Copper, Tin Plated, 50 Pack
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Red |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
2AN |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Red |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
1/4 inch |
Documents/Support Tools
|
Sales Drawing |