Alternate Catalog No. : RG 5 U 10
Catalog No. : RG5U10
Description: INSUL COMP PIN TERM 1/0ALSTRN 1-3/4
UPC: 783786745906
Flood-Seal Insulated Compression Pin Terminals, conductor size 1/0 Aluminum Stranded, 1/0 ACSR, 2 Copper Solid pin, installing dies -5/8-1,297,245,TW-TY,5/8 GOLD, length 2 inch
View More
View Less
For more info visit:
electrification.us.abb.com
- Fabricated from Pure Electrolytic Aluminum and Soft-Drawn, Tinned Copper Wire to Provide the High Strength and Conductivity of Aluminum and the Flexibility of Copper
- Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts
- Oxide Inhibitor Prevents Oxidation
- All Pin Terminals Marked with Die References for Easy Identification
Descriptors
|
Category |
Electrical terminals |
|
Special Features |
Flood-Seal insulators ensure a watertight seal on the pin as well as around the Aluminum cable insertion. Also rated up to 600 V. |
|
Application |
For use on Aluminum Secondary Conductors Connected to Copper Clamp-Type Bushings. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
1/0 STR AL AWG , ACSR 1/0 AWG |
Documents/Support Tools
|
SDS |