text.skipToContent text.skipToNavigation

Alternate Catalog No. : RG 5

Catalog No. : RG5

Description:  INSULATOR COND SIZE 1/0 2/0 STR

UPC: 783786745890

Flood-Seal Insulator only, EPDM Rubber, fits conductor size 1/0 and 2/0 Aluminum Stranded, 1/0 and 2/0 ACSR, length 5-11/16 inch.
View More View Less
For more info visit:  electrification.us.abb.com
  • Flood-Seal Covers Provided to Ensure a Watertight Seal on the Pin as Well as Around the Aluminum Cable Insertion, Also Rated up to 600 Volts

Descriptors

Category

Electrical terminals

Special Features

Flood-Seal insulators ensure a watertight seal on the pin as well as around the Aluminum cable insertion. Also rated up to 600 V.

Application

For use on Aluminum Secondary Conductors Connected to Copper Clamp-Type Bushings.

Specifications

Connection

Compression

Material

EPDM Rubber

Classifications

Brand Name

Homac

Dimensions

Wire Size

1/0 to 2/0 STR AL AWG , 1/0 to 2/0 ACSR AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here