Alternate Catalog No. : RFC 500-12
Catalog No. : RFC500-12
Description: CU CRAB CONN ROLLBK INS COMP 500 12
UPC: 783786745852
Tin Plated Copper Crab Connector Roll Back, EPDM Rubber Insulated, Compression 500, Maximum 12 Positions. 6 positions per side, 16.5 inch wide x 8.968 inch long.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
|
Application |
Multi-port Connector |
Specifications
|
Connection |
Mechanical |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
12 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Color |
Black |
|
Insulation |
EPDM Rubber |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
16.5 inch x 11.25 inch |