Catalog No. : RF40/M40/A/BL
Description: STR PA66 FITTING M40 40MM-BL
UPC: 5020963798672
Straight, Two Part Conduit Fitting, Conduit Size 40mm, Thread Size M40, Nylon, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical fittings |
|
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
|
Material |
Nylon |
|
Color |
Black |
|
Connection |
Straight |
|
Cable Entry |
M40 Thread |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Size |
NC 40mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
ETIM Classification
ETIM
EC001176 Screw connection for corrugated plastic hose
|
Nominal diameter |
40 mm |
|
Degree of protection (IP) |
IP67 |
|
Model |
Straight |
|
Thread connection size |
M40 x 1.5 |
|
Colour |
Black |