Catalog No. : RF40/BL/10M-AU
Description:
UPC:
Heavyweight Conduit - Smooth Boore, Nominal Conduit Size 40mm, Reel Length 10 Meters, PVCu Spiral with Plasticised PVC Covering, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High UV Protection |
|
Application |
Indoors / Outdoors, Torsional Equipment, electrical insulator |
Specifications
|
Flexibility |
Very High |
|
Material |
PVCu Spiral with Plasticised Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
40 mm |
|
Length |
10 m |