Catalog No. : RF32/GN/30M-AU
Description:
UPC:
Heavyweight Conduit - Smooth Boore, Nominal Conduit Size 32mm, Outside Diameter 33.5mm, Inside Diameter 28.0mm, Static Bend Radius 60mm, Reel Length 30 Meters, PVCu Spiral with Plasticised PVC Covering, Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High UV Protection |
|
Application |
Indoors / Outdoors, Torsional Equipment, electrical insulator |
Specifications
|
Radius |
60 mm |
|
Flexibility |
Very High |
|
Material |
PVCu Spiral with Plasticised Covering |
|
Color |
Green |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
32 mm |
|
Outside Diameter |
33.5 mm |
|
Inside Diameter |
28 mm |
|
Length |
30 m |