Catalog No. : RF20/BL/10M
Description: 20MM PVCU-PVC COAT CONDUIT 10M - BL
UPC: 5020963031717
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High UV Protection |
|
Application |
Indoors / Outdoors, Torsional Equipment, electrical insulator |
Specifications
|
Radius |
35 mm |
|
Flexibility |
Very High |
|
Material |
PVCu Spiral with Plasticised Covering |
|
Color |
Black |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
20 mm |
|
Outside Diameter |
20.5 mm |
|
Inside Diameter |
16 mm |
|
Length |
10 m |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Nominal diameter |
20 mm |
|
Nominal size in inch |
1/2 inch |
|
Outer diameter |
20.5 mm |
|
Inner diameter |
16 mm |
|
Degree of protection (IP) |
IP67 |
|
Bending radius, static |
35 mm |
|
UV resistant |
Y |
|
Colour |
Black |
|
Sheathing material |
Other |
|
Bending strength |
Flexible |
|
Lengthwise slotted |
N |