Catalog No. : RF16/GN/30M-AU
Description:
UPC:
Heavyweight Conduit - Smooth Boore, Nominal Conduit Size 16mm, Outside Diameter 16.5mm, Inside Diameter 12.0mm, Static Bend Radius 30mm, Reel Length 30 Meters, PVCu Spiral with Plasticised PVC Covering, Green
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
High UV Protection |
|
Application |
Indoors / Outdoors, Torsional Equipment, electrical insulator |
Specifications
|
Radius |
30 mm |
|
Flexibility |
Very High |
|
Material |
PVCu Spiral with Plasticised Covering |
|
Color |
Green |
Classifications
|
Brand Name |
Adaptaflex |
Dimensions
|
Trade Size |
16 mm |
|
Outside Diameter |
16.5 mm |
|
Inside Diameter |
12 mm |
|
Length |
30 m |