Catalog No. : RF10731U
Description: NYL INSUL RING No4AWG 3/8STUD 90DEG
UPC: 786210937557
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 1.80 Inches, Width .82 Inches, Maximum Insulation .380, Bolt Hole 3/8 Inch, Wire Range 4AN, Color Yellow, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
3/8 inch |
Documents/Support Tools
|
Sales Drawing |