Catalog No. : RF10721U
Description: NYL INS TERM 200AWG 4AN 5/16BH 90DE
UPC: 786209896957
Nylon Insulated Large Ring Terminal with 90 Degree Bend, Length 1.80 Inches, Width .62 Inches, Maximum Insulation .380, Bolt Hole 5/16 Inch, Wire Range 4AN, Color Yellow, Copper, Tin Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical terminals |
Specifications
|
Material |
Nylon |
|
Color |
Yellow |
Classifications
|
Brand Name |
Sta-Kon |
Dimensions
|
Wire Size |
4AN |
ETIM Classification
ETIM
EC001052 Solderless copper terminals for copper conductors
|
Flange shape |
Ring shape |
|
Insulation |
PA |
|
Colour insulation |
Yellow |
|
Reel packaging |
N |
|
Material |
Copper |
|
Surface protection |
Tinned |
|
Stud size (imperial) |
5/16 inch |